1.2.5.4.1 SRV_PCRC_GetValue Function

C

uint32_t SRV_PCRC_GetValue(
    uint8_t *pData,
    size_t length,
    PCRC_HEADER_TYPE hdrType,
    PCRC_CRC_TYPE crcType,
    uint32_t initValue
);

Summary

Obtains the CRC for a data stream.

Description

This routine gets the CRC value (8, 16 or 32 bits, depending on arguments) of the data stream provided as argument.

Precondition

None.

Parameters

ParamDescription
pDataPointer to buffer containing the data stream.
lengthLength of the data stream.
hdrTypeHeader type to determine the method to obtain CRC. It is different for USI and PRIME packets (GENERIC, PROMOTION and BEACON).
crcTypeCRC type (8, 16 or 32 bits). Used only in case of header type PCRC_HT_USI.
initValueInitialization value for CRC computation. Used only in case of header type PCRC_HT_USI.

Returns

If successful, the routine returns a valid CRC value. If an error occurs, the return value is PCRC_INVALID. Error can occur if hdrType or crcType are wrong. Returned CRC is always a 32-bit value, in case 8-bit or 16-bit CRC is calculated it is casted to 32-bit.

Example

uint32_t crc32;

crc32 = SRV_PCRC_GetValue(pData, length, PCRC_HT_USI, PCRC_CRC32);

Remarks

None.