1.2.1.2.3 Using the Library (Meters And More)

For Meters And More, SRV_PCOUP_Set_Config has to be called once the PLC driver is ready (binary loaded to PLC device) and before any transmission is requested.

As only CENELEC-A band is available, this configuration only needs to be done once.

Meters And More example application using PLC PHY Coupling service

#include "definitions.h"

typedef enum
{
    APP_STATE_INIT,
    APP_STATE_OPEN,
    APP_STATE_READY,
    APP_STATE_ERROR

} APP_STATE;

typedef struct
{
    APP_STATE state;

    DRV_HANDLE drvPlcHandle;
    
} APP_DATA;

APP_DATA appData;

static void APP_PLC_DataCfmCb(DRV_PLC_PHY_TRANSMISSION_CFM_OBJ *cfmObj, uintptr_t context)
{
    /* Do whatever with transmission confirm */
}

static void APP_PLC_DataIndCb(DRV_PLC_PHY_RECEPTION_OBJ *indObj, uintptr_t context)
{
    /* Do whatever with received frame indication */
}

void APP_Initialize (void)
{
    /* Initialize application state */
    appData.state = APP_STATE_INIT;

    /* Get the default transmission branch */
    appData.plcBand = SRV_PCOUP_Get_Default_Phy_Band();
}

void APP_Tasks (void)
{
    /* Check the application's current state. */
    switch (appData.state)
    {
        case APP_STATE_INIT:
        {
            /* Open PLC driver */
            appData.drvPlcHandle = DRV_PLC_PHY_Open(DRV_PLC_PHY_INDEX, NULL);

            if (appData.drvPlcHandle != DRV_HANDLE_INVALID)
            {
                /* Register PLC callbacks */
                DRV_PLC_PHY_DataIndCallbackRegister(appData.drvPlcHandle,
                        APP_PLC_DataIndCb, DRV_PLC_PHY_INDEX);
                DRV_PLC_PHY_DataCfmCallbackRegister(appData.drvPlcHandle,
                        APP_PLC_DataCfmCb, DRV_PLC_PHY_INDEX);

                /* Enable PLC Transmission */
                DRV_PLC_PHY_Enable_TX(appData.drvPlcHandle, true);

                /* Go to next state to wait until PLC Driver is ready */
                appData.state = APP_STATE_OPEN;
            }
            else
            {
                appData.state = APP_PLC_STATE_ERROR;
            }
            break;
        }

        case APP_STATE_OPEN:
        {
            /* Check PLC Driver status */
            if (DRV_PLC_PHY_Status(DRV_PLC_PHY_INDEX) == SYS_STATUS_READY)
            {
                /* Apply PLC PHY Coupling configuration */
                SRV_PCOUP_Set_Config(appData.drvPlcHandle);

                /* At this point the PLC Transceiver is ready for transmission */
                appData.state = APP_STATE_READY;
            }
        }
        break;

        case APP_STATE_READY:
        {
            /* Do whatever, request transmission or wait to receive something  */
            break;
        }

        /* The default state should never be executed. */
        default:
        {
            /* Handle error in application's state machine. */
            break;
        }
    }
}