DRV_PLC_PHY_RECEPTION_OBJ Struct
G3 DRV_PLC_PHY_RECEPTION_OBJ Struct
C
typedef struct __attribute__((packed, aligned(1))) { /* Pointer to received data buffer */ uint8_t *pReceivedData; /* Instant when frame was received (end of message) referred to 1us PHY counter */ uint32_t time; /* Frame duration referred to 1us PHY counter (Preamble + FCH + Payload) */ uint32_t frameDuration; /* Length of the received data in bytes */ uint16_t dataLength; /* Reception RSSI in dBuV */ uint16_t rssi; /* ZCT info */ uint8_t zctDiff; /* Errors corrected by Reed-Solomon */ uint8_t rsCorrectedErrors; /* Modulation type */ DRV_PLC_PHY_MOD_TYPE modType; /* Modulation scheme */ DRV_PLC_PHY_MOD_SCHEME modScheme; /* DT field coming in header */ DRV_PLC_PHY_DEL_TYPE delimiterType; /* MAC CRC. 1: OK; 0: BAD; 0xFE: Timeout Error; 0xFF: CRC capability disabled (PLC_ID_CRC_TX_RX_CAPABILITY) */ uint8_t crcOk; /* Test data information */ uint16_t agcFine; /* Test data information */ uint32_t agcFactor; /* Test data information */ int16_t agcOffsetMeas; /* Test data information */ uint8_t agcActive; /* Test data information */ uint8_t agcPgaValue; /* Test data information */ int16_t snrFch; /* Test data information */ int16_t snrPay; /* Number of corrupted carriers */ uint16_t payloadCorruptedCarriers; /* Number of noised symbols */ uint16_t payloadNoisedSymbols; /* SNR of the worst carrier */ uint8_t payloadSnrWorstCarrier; /* SNR of the worst symbol */ uint8_t payloadSnrWorstSymbol; /* SNR of impulsive noise */ uint8_t payloadSnrImpulsive; /* SNR of Narrowband noise */ uint8_t payloadSnrBand; /* Background SNR */ uint8_t payloadSnrBackground; /* Link Quality Indicator */ uint8_t lqi; /* Reception Tone Map */ uint8_t toneMap[TONE_MAP_SIZE_MAX]; /* SNR per carrier */ uint8_t carrierSnr[PROTOCOL_CARRIERS_MAX]; } DRV_PLC_PHY_RECEPTION_OBJ;
Summary
Contains information related to a received message.
Description
This structure contains necessary information of a received frame, such as quality, modulation, ...
Remarks
None.
PRIME DRV_PLC_PHY_RECEPTION_OBJ Struct
C
typedef struct __attribute__((packed, aligned(1))) { /* Pointer to received data buffer */ uint8_t *pReceivedData; /* Instant when frame was received (start of message) referred to 1us PHY counter */ uint32_t time; /* Accumulated Error Vector Magnitude for header */ uint32_t evmHeaderAcum; /* Accumulated Error Vector Magnitude for payload */ uint32_t evmPayloadAcum; /* Error Vector Magnitude for header */ uint16_t evmHeader; /* Error Vector Magnitude for payload */ uint16_t evmPayload; /* Length of the received data in bytes */ uint16_t dataLength; /* Scheme of Modulation */ DRV_PLC_PHY_SCH scheme; /* PRIME Frame type */ DRV_PLC_PHY_FRAME_TYPE frameType; /* Header type */ DRV_PLC_PHY_HEADER headerType; /* Average RSSI (Received Signal Strength Indication) in dBuV */ uint8_t rssiAvg; /* Average CNIR (Carrier to Interference + Noise ratio) */ uint8_t cinrAvg; /* Minimum CNIR (Carrier to Interference + Noise ratio) */ uint8_t cinrMin; /* Average Soft BER (Bit Error Rate) */ uint8_t berSoftAvg; /* Maximum Soft BER (Bit Error Rate) */ uint8_t berSoftMax; /* Percentage of carriers affected by narrow band noise */ uint8_t narBandPercent; /* Percentage of symbols affected by impulsive noise */ uint8_t impNoisePercent; } DRV_PLC_PHY_RECEPTION_OBJ;
Summary
Contains information related to a received message.
Description
This structure contains necessary information of a received frame, such as quality, modulation, ...
Remarks
None.
Meters And More DRV_PLC_PHY_RECEPTION_OBJ Struct
C
typedef struct __attribute__((packed, aligned(1))) { /* Pointer to received data buffer */ uint8_t *pReceivedData; /* Instant when frame was received (end of message) referred to 1us PHY counter */ uint32_t timeEnd; /* Frame duration referred to 1us PHY counter (Preamble + FCH + Payload) */ uint32_t frameDuration; /* Length of the received data in bytes */ uint16_t dataLength; /* SNR of the header in quarters of dB (sQ13.2) */ int16_t snrHeader; /* SNR of the payload in quarters of dB (sQ13.2) */ int16_t snrPayload; /* NB frame (ZC info). Difference between last ZC time and payload initial time, scaled to 0-254. Value = 255: ZC not available */ uint8_t nbRx; /* Link Quality Indicator */ uint8_t lqi; /* Reception RSSI in dBuV */ uint8_t rssi; /* MAC CRC. 1: OK; 0: BAD; 0xFE: Timeout Error; 0xFF: CRC capability disabled (PLC_ID_CRC_TX_RX_CAPABILITY) */ uint8_t crcOk; } DRV_PLC_PHY_RECEPTION_OBJ;
Summary
Contains information related to a received message.
Description
This structure contains necessary information of a received frame, such as quality, duration, ... and the frame itself.
Remarks
None.