1.2.8.4.3 SRV_RSERIAL_SerialGetPIB Function

C

uint8_t* SRV_RSERIAL_SerialGetPIB (
    DRV_RF215_TRX_ID trxId,
    DRV_RF215_PIB_ATTRIBUTE pibAttr,
    uint8_t pibSize,
    DRV_RF215_PIB_RESULT pibResult,
    uint8_t* pPibData,
    size_t* pMsgLen
);

Summary

Serializes a response to a get PIB command.

Description

Takes the result of getting a PIB from RF215 driver as parameters and builds a serialized frame as response to the get PIB command.

Precondition

None.

Parameters

ParamDescription
trxIdTRX identifier (Sub-1GHz, 2.4GHz).
pibAttrPIB attribute.
pibSizePIB size in bytes.
pibResultPIB get result.
pPibDataPointer to PIB data get from RF215 driver.
pMsgLenPointer to sniffer message length in bytes (output).

Returns

Pointer to sniffer message to be sent through serial interface.

Example

uint8_t* pSerialData;
size_t length;
SRV_USI_HANDLE srvUSIHandle; // returned from SRV_USI_Open
DRV_HANDLE rf215HandleRF09, rf215HandleRF24; // returned from DRV_RF215_Open
DRV_HANDLE rf215Handle;
SRV_RSERIAL_COMMAND command;
DRV_RF215_TRX_ID trxId;
DRV_RF215_PIB_ATTRIBUTE pibAttr;
DRV_RF215_PIB_RESULT pibResult;
uint8_t pibSize;
uint8_t rfDataPIBBuffer[sizeof(DRV_RF215_PHY_CFG_OBJ)];

// Process received message from USI
command = SRV_RSERIAL_GetCommand(pData);

if (command == SRV_RSERIAL_CMD_PHY_GET_CFG)
{
    SRV_RSERIAL_ParsePIB(pData, &trxId, &pibAttr, &pibSize);

    if (trxId == RF215_TRX_ID_RF09)
    {
        rf215Handle = rf215HandleRF09;
    }
    else
    {
        rf215Handle = rf215HandleRF24;
    }

    // Get PIB from RF215 Driver
    pibResult = DRV_RF215_GetPib(rf215Handle, pibAttr, rfDataPIBBuffer);
    pibSize = DRV_RF215_GetPibSize(pibAttr);

    // Serialize PIB get response and send through USI
    pSerialData = SRV_RSERIAL_SerialGetPIB(trxId, pibAttr, pibSize,
            pibResult, rfDataPIBBuffer, &length);
    SRV_USI_Send_Message(srvUSIHandle, SRV_USI_PROT_ID_PHY_RF215,
            pSerialData, length);
}

Remarks

None.