1.2.8.4.9 SRV_RSERIAL_SerialCfmMessage Function

C

uint8_t* SRV_RSERIAL_SerialCfmMessage (
    DRV_RF215_TX_CONFIRM_OBJ* pCfmObj,
    DRV_RF215_TRX_ID trxId,
    DRV_RF215_TX_HANDLE txHandle,
    size_t* pMsgLen
);

Summary

Serializes the result of a RF transmitted frame.

Description

Takes a DRV_RF215_TX_CONFIRM_OBJ object as parameter, and builds a serialized frame containing the RF transmission result and parameters.

Parameters

ParamDescription
pCfmObjPointer to RF transmit confirm object containing the transmission result.
trxIdTRX identifier (Sub-1GHz, 2.4GHz).
txHandleTransmission handle corresponding to transmit confirm.
pMsgLenPointer to sniffer message length in bytes (output).

Returns

Pointer to sniffer message to be sent through serial interface.

Example

DRV_HANDLE rf215Handle; // Returned from DRV_RF215_Open
SRV_USI_HANDLE srvUSIHandle; // returned from SRV_USI_Open

void _APP_RF_TxCfmCb (
    DRV_RF215_TX_HANDLE txHandle,
    DRV_RF215_TX_CONFIRM_OBJ *cfmObj,
    uintptr_t ctxt
)
{
    uint8_t* pSerialData;
    size_t length;

    // Serialize confirm and send through USI
    pSerialData = SRV_RSERIAL_SerialCfmMessage(cfmObj, RF215_TRX_ID_RF09,
            txHandle, &length);
    SRV_USI_Send_Message(srvUSIHandle, SRV_USI_PROT_ID_PHY_RF215,
            pSerialData, length);
}

Remarks

None.