1.2.8.4.2 SRV_RSERIAL_ParsePIB Function
C
uint8_t* SRV_RSERIAL_ParsePIB (
uint8_t* pDataSrc,
DRV_RF215_TRX_ID* pTrxId,
DRV_RF215_PIB_ATTRIBUTE* pPibAttr,
uint8_t* pPibSize
);
Summary
Extracts PIB information from get/set PIB serial frame.
Description
Takes a SRV_RSERIAL_CMD_PHY_GET_CFG or SRV_RSERIAL_CMD_PHY_SET_CFG serial frame as parameter and extracts the PIB information from the expected position in buffer.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pData | Pointer to buffer containing serial frame. |
| pTrxId | Pointer to TRX identifier (output). |
| pPibAttr | Pointer to PIB attribute (output). |
| pPibSize | Pointer to PIB size in bytes (output). |
Returns
Pointer to PIB data value to set (only for set PIB serial frame).
Example
SRV_RSERIAL_COMMAND command;
DRV_RF215_TRX_ID trxId;
DRV_RF215_PIB_ATTRIBUTE pibAttr;
uint8_t pibSize;
// Process received message from USI
command = SRV_RSERIAL_GetCommand(pData);
if (command == SRV_RSERIAL_CMD_PHY_GET_CFG)
{
SRV_RSERIAL_ParsePIB(pData, &trxId, &pibAttr, &pibSize);
// Get PIB from RF215 Driver
}
Remarks
None.