1.1.4.29 DRV_METROLOGY_STATUS Enum

C
typedefenum
{
    DRV_METROLOGY_STATUS_UNINITIALIZED = SYS_STATUS_UNINITIALIZED,
    DRV_METROLOGY_STATUS_BUSY = SYS_STATUS_BUSY,
    DRV_METROLOGY_STATUS_READY = SYS_STATUS_READY,
    DRV_METROLOGY_STATUS_HALT = SYS_STATUS_READY_EXTENDED + 1U,
    DRV_METROLOGY_STATUS_WAITING_IPC = SYS_STATUS_READY_EXTENDED + 2U,
    DRV_METROLOGY_STATUS_INIT_DSP = SYS_STATUS_READY_EXTENDED + 3U,
    DRV_METROLOGY_STATUS_RUNNING = SYS_STATUS_READY_EXTENDED + 4U,
    DRV_METROLOGY_STATUS_ERROR = SYS_STATUS_ERROR,
} DRV_METROLOGY_STATUS;
Summary

Identifies the status of the Metrology library.

Description

For additional information about the status values, refer to the DRV_METROLOGY_GetStatus() routine.

Remarks

None.