1.1.4.44 DRV_METROLOGY_HARMONIC_ANALYSIS Struct
C
typedefstruct {
DRV_METROLOGY_HARMONICS_RMS * pHarmonicAnalysisResponse;
uint32_t harmonicBitmap;
uint8_t integrationPeriods;
bool running;
bool holdRegs;
} DRV_METROLOGY_HARMONIC_ANALYSIS;
Summary
Internal data used to perform the harmonic analysis.
Description
Field description:
- pHarmonicAnalysisResponse. Pointer to store the result of the Harmonic Analysis.
- harmonicBitmap. Store the harmonics to be analyzed.
- integrationPeriods. Indicate the number of integration periods that must be waited until get the response.
- running: Flag to indicate that harmonic analysis is in process.
- holdRegs. Flag to hold registered values even if a new integration period occurs.
Remarks
None.