1.1.4.32 DRV_METROLOGY_SENSOR_TYPE Enum

C
    typedefenum {
    /* Current Transformer */
    SENSOR_CT        = 0,
    /* Shunt resistor */
    SENSOR_SHUNT     = 1,
    /* Rogowski Coil */
    SENSOR_ROGOWSKI  = 2,

    SENSOR_NUM_TYPE
} DRV_METROLOGY_SENSOR_TYPE;
Summary

Describes the sensor type.

Description

The metrology driver has been designed to interface with Current Transformers, Rogowski Coils and Shunt Resistors current sensors.