1.1.4.40 DRV_METROLOGY_AFE_DATA Struct

C
typedefstruct {
    int32_t energy;
    DRV_METROLOGY_AFE_EVENTS afeEvents;
    uint32_t measure[MEASURE_TYPE_NUM];
} DRV_METROLOGY_AFE_DATA;
Summary

Identifies the data calculated from the Metrology AFE measurements.

Description

Field description:

  • energy. Active energy calculated value.
  • afeEvents. AFE events data.
  • measure. Measure calculated values.
Remarks

None.