1.2.2 Read/Write Status Register: RDSR/WRSR
These accesses are two bytes long: The op_code byte is followed by the byte to be written (WRSR) or to be read (RDSR).
Note: The Write Status register operation
must be preceded by the WREN command.