1.2.3 Sector-/Block-Erase Command
(only for SST25VFxxxx devices)
This access consists of a one-byte op_code and three address bytes. Figure 1-5 illustrates the 32-KByte Block-Erase sequence.The 32-KByte Block-Erase instruction is initiated by executing an 8-bit command, 52H, followed by three address bytes.
Note: Prior to any Write operation, the
Write-Enable (WREN) instruction must be executed