1.2.5 Access Type Summary
The following table summarizes the access types and their related lengths:
| Command | Op_code | Address phase length (bytes) | Data phase length (bytes) | ||
|---|---|---|---|---|---|
| 25xx256 | SST25VFxxxx | MOSI line | MISO line | ||
| WREN | 0000 0110b (06H) | 0 | 0 | 0 | 0 |
| WRDI | 0000 0100b (04H) | 0 | 0 | 0 | 0 |
| RDSR | 0000 0101b (05H) | 0 | 0 | 0 | 1(4) |
| WRSR | 0000 0001b (01H) | 0 | 0 | 1 | 0 |
| READ | 0000 0011b (03H) | 2 | 3 | 0 | 1 to ∞(4) |
| WRITE | 0000 0010b (02H) | 2 | N/A(1) | 1 to 64 | 0 |
| BYTE PROGRAM | 0000 0010b (02H) | N/A(1) | 3 | 1 | 0 |
| AAI-Word-Program | 1010 1101b (ADH) | N/A(1) | 3(2) | 2 | 0 |
| AAI-Program | 1010 1111b (AFH) | N/A(1) | 3(3) | 1 | 0 |
| 4 KByte Sector- Erase | 0010 0000b (20H) | N/A(1) | 3 | 0 | 0 |
| 32 KByte Block- Erase | 0101 0010b (52H) | N/A(1) | 3 | 0 | 0 |
| 64 KByte Block- Erase | 1101 1000b (D8H) | N/A(1) | 3(2) | 0 | 0 |
| CHIP ERASE | 0110 0000b (60H) or 1100 0111b (C7H) | N/A(1) | 0 | 0 | 0 |
| RDID | 1001 0000b (90H) or 1010 1011b (ABH) | N/A(1) | 3 | 0 | 1 to ∞(4) |
Note:
- Command not applicable for this device.
- Command is applicable for SST25VF040B/080B devices.
- Command is applicable for SST25VF010A/020 devices.
- Data phase length (bytes) for SST25VFxxxx devices is 1 to ∞. The data is read continuously with ongoing clock cycles until terminated by a low to high transition on CE# for SST25VFxxxx devices.