1.1.33.2.6 WDRV_WINC_TLSCipherSuiteOpen
C
WDRV_WINC_TLS_HANDLE WDRV_WINC_TLSCipherSuiteOpen
(
DRV_HANDLE handle
)Description
Obtains a handle to a free TLS cipher suite. Used for configuring specific cipher algorithms for a TLS connection.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
Returns
- Success - TLS cipher suite handle.
- Failure - WDRV_WINC_TLS_INVALID_HANDLE.
Remarks
None.