1.1.33.2.9 WDRV_WINC_TLSCipherSuiteAlgGet
C
WDRV_WINC_STATUS WDRV_WINC_TLSCipherSuiteAlgGet
(
DRV_HANDLE handle,
WDRV_WINC_TLS_CS_HANDLE tlsCsHandle,
const WDRV_WINC_TLS_CS_CALLBACK pfTlsCsResponseCB,
bool getDefaults
)Description
Gets the current or default cipher suite algorithms set for a given context.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
WDRV_WINC_TLSCipherSuiteOpen must have been called to obtain a valid TLS cipher suite handle.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| tlsCsHandle | TLS cipher suite handle obtained by a call to WDRV_WINC_TLSCipherSuiteOpen. |
| pfTlsCsResponseCB | Pointer to user callback for the get response. |
| getDefaults | Flag indicating if default values should be returned. |
Returns
- WDRV_WINC_STATUS_OK - The request has been accepted.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
- WDRV_WINC_STATUS_RETRY_REQUEST - Another request is being processed, try again.
Remarks
None.