1.1.33.2.5 WDRV_WINC_TLSCSCTX_INFO Struct
C
typedef struct
{
bool idxInUse;
WINC_CMD_REQ_HANDLE setCmdReqHandle;
} WDRV_WINC_TLSCSCTX_INFO;Description
Structure containing information about a TLS cipher suite.
Members
| Members | Description |
|---|---|
| idxInUse | Flag indicating if context is in use. |
| setCmdReqHandle | Set operation command request handle. |
Remarks
None.