1.1.33.2.8 WDRV_WINC_TLSCipherSuiteAlgSet

C

WDRV_WINC_STATUS WDRV_WINC_TLSCipherSuiteAlgSet
(
    DRV_HANDLE handle,
    WDRV_WINC_TLS_CS_HANDLE tlsCsHandle,
    const uint16_t *const pAlgorithms,
    uint8_t numAlgorithms,
    const WDRV_WINC_TLS_CS_CALLBACK pfTlsCsResponseCB
)

Description

Set a list of ciphers suite algorithms requested to the TLS cipher suite.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

WDRV_WINC_TLSCipherSuiteOpen must have been called to obtain a valid TLS cipher suite handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
tlsCsHandleTLS cipher suite handle obtained by a call to WDRV_WINC_TLSCipherSuiteOpen.
pAlgorithmsPointer to list of cipher suite algorithms to set.
numAlgorithmsNumber of cipher suite algorithms to set.
pfTlsCsResponseCBPointer to user callback for the set response.

Returns

  • WDRV_WINC_STATUS_OK - The request has been accepted.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
  • WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
  • WDRV_WINC_STATUS_RETRY_REQUEST - Another request is being processed, try again.

Remarks

None.