1.1.20.8.3 WDRV_WINC_MQTTBrokerSet
C
WDRV_WINC_STATUS WDRV_WINC_MQTTBrokerSet
(
DRV_HANDLE handle,
const char *pAddress,
uint16_t port,
WDRV_WINC_TLS_HANDLE tlsHandle
)Description
Configure the MQTT broker address and port as well as TLS handle.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
##Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| pAddress | Pointer to broker domain name or IP address. |
| port | TCP port broker is listening on. |
| tlsHandle | TLS handle if required. |
Returns
- WDRV_WINC_STATUS_OK - A broker configure was sent.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.