1.1.20.8.1 WDRV_WINC_MQTT_CONN_STATUS_TYPE Enum

C

typedef enum
{
    WDRV_WINC_MQTT_CONN_STATUS_UNKNOWN,
    WDRV_WINC_MQTT_CONN_STATUS_DISCONNECTED,
    WDRV_WINC_MQTT_CONN_STATUS_CONNECTING,
    WDRV_WINC_MQTT_CONN_STATUS_CONNECTED,
    WDRV_WINC_MQTT_CONN_STATUS_DISCONNECTING
} WDRV_WINC_MQTT_CONN_STATUS_TYPE;

Description

Type describing possible MQTT connection states.

Members

MembersDescription
WDRV_WINC_MQTT_CONN_STATUS_UNKNOWNConnection status unknown.
WDRV_WINC_MQTT_CONN_STATUS_DISCONNECTEDMQTT is disconnected.
WDRV_WINC_MQTT_CONN_STATUS_CONNECTINGMQTT is in the process of connecting.
WDRV_WINC_MQTT_CONN_STATUS_CONNECTEDMQTT is connected.
WDRV_WINC_MQTT_CONN_STATUS_DISCONNECTINGMQTT is in the process of disconnecting.

Remarks

None.