1.1.20.4.4 WDRV_WINC_MQTTMsgInfoQoSSet
C
WDRV_WINC_STATUS WDRV_WINC_MQTTMsgInfoQoSSet
(
WDRV_WINC_MQTT_MSG_INFO *pMsgInfo,
WDRV_WINC_MQTT_QOS_TYPE qos
)Description
Sets the QoS property of a message info structure.
Precondition
WDRV_WINC_MQTTMsgInfoDefaultSet must have been called.
Parameters
| Parameters | Description |
|---|---|
| pMsgInfo | Pointer to message info structure. |
| qos | QoS value to assign. |
Returns
- WDRV_WINC_STATUS_OK - Request was accepted.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.