1.1.20.4.3 WDRV_WINC_MQTTMsgInfoPubPropSet

C

WDRV_WINC_STATUS WDRV_WINC_MQTTMsgInfoPubPropSet
(
    WDRV_WINC_MQTT_MSG_INFO *pMsgInfo,
    WDRV_WINC_MQTT_PUB_PROP *pPubProp
)

Description

Sets the publish properties associated with a message info structure.

Precondition

WDRV_WINC_MQTTMsgInfoDefaultSet must have been called.

WDRV_WINC_MQTTPubPropDefaultSet must have been called.

Parameters

ParametersDescription
pMsgInfoPointer to message info structure.
pPubPropPointer to publish properties to assign.

Returns

  • WDRV_WINC_STATUS_OK - Request was accepted.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.

Remarks

The publish property structure is not copied into the message info structure, therefore the storage for pPubProp must exist while pMsgInfo is in use.