1.1.20.2.6 WDRV_WINC_MQTTConnPropTopicAliasMaxSet

C

WDRV_WINC_STATUS WDRV_WINC_MQTTConnPropTopicAliasMaxSet
(
    WDRV_WINC_MQTT_CONN_PROP *pConnProp,
    uint16_t topicAliasMax
)

Description

Sets the topic alias maximum property in the connection property structure.

Precondition

WDRV_WINC_MQTTConnPropDefaultSet must have been called.

Parameters

ParametersDescription
pConnPropPointer to connection properties structure.
topicAliasMaxTopic alias maximum.

Returns

  • WDRV_WINC_STATUS_OK - Request was accepted.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.

Remarks

None.