1.1.20.7.3 WDRV_WINC_MQTTUserPropCallbackSet
C
WDRV_WINC_STATUS WDRV_WINC_MQTTUserPropCallbackSet
(
DRV_HANDLE handle,
WDRV_WINC_MQTT_USER_PROP_CALLBACK pfUserPropCb
)Description
Used to set the user property callback which will be called whenever a user property key/value pair are received.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
WDRV_WINC_MQTTConnect must have been called to connect to a broker.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| pfUserPropCb | Pointer to callback function to call. |
Returns
- WDRV_WINC_STATUS_OK - Request was accepted.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.