41.7.8 Status A

Table 41-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSA
Offset: 0x1C
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 WSTATE0[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       STATE1STATE0 
Access RR 
Reset 00 

Bits 16:23 – WSTATEx[7:0] Window x Current State

ValueNameDescription
0ABOVESignal is above window
1INSIDESignal is inside window
2BELOWSignal is below window

Bits 0, 1 – STATEx Comparator x Current State

This bit shows the current state of the output signal from COMPx. STATEx is valid only when COMPx is enabled and once STATUSB.READYx become one.