41.7.9 Status B

Table 41-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSB
Offset: 0x20
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       READY1READY0 
Access RWRW 
Reset 00 

Bits 0, 1 – READYx Comparator x Ready

This bit is cleared when the comparator x output is not ready.

This bit is set when the comparator x output is ready.

Note:

In single shot mode, the READYx bit is also cleared when a comparison is triggered by software (CTRLB.STARTx = 1). When the comparison is triggered by an event, the READYx bit is set after the first comparison and stay set as long as the comparator is enabled.

ValueDescription
0

Comparator x output is not ready

1

Comparator x output is ready.