41.7.6 Interrupt Enable Set

This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear register (INTENCLR).
Table 41-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENSET
Offset: 0x14
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        WIN0 
Access RW 
Reset 0 
Bit 76543210 
       COMP1COMP0 
Access RWRW 
Reset 00 

Bit 8 – WINx Window x Interrupt Enable

Reading this bit returns the state of the Window x interrupt enable. Writing a '0' to this bit has no effect. Writing a '1' to this bit enables the Window x interrupt

ValueDescription
0

The Window x interrupt is disabled.

1

The Window x interrupt is enabled.

Bits 0, 1 – COMPx Comparator x Interrupt Enable

Reading this bit returns the state of the Comparator x interrupt enable. Writing a '0' to this bit has no effect. Writing a '1' to this bit enables the Comparator x interrupt.

ValueDescription
0

The Comparator x interrupt is disabled.

1

The Comparator x interrupt is enabled.