41.7.4 Event Control

Table 41-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x0C
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
       INVEI1INVEI0 
Access RWRW 
Reset 00 
Bit 2322212019181716 
       COMPEI1COMPEI0 
Access RWRW 
Reset 00 
Bit 15141312111098 
        WINEO0 
Access RW 
Reset 0 
Bit 76543210 
       COMPEO1COMPEO0 
Access RWRW 
Reset 00 

Bits 24, 25 – INVEIx Inverted Event Input Enable x

ValueDescription
0Incoming event is not inverted for comparator x
1Incoming event is inverted for comparator x

Bits 16, 17 – COMPEIx Comparator x Event Input Enable

These bits indicate whether a comparison will start or not on any incoming event

ValueDescription
0

Comparison will not start on any incoming event.

1

Comparison will start on any incoming event.

Bit 8 – WINEOx Window x Event Output Enable

These bits indicate whether the window x function can generate a peripheral event or not

ValueDescription
0

Window x Event is disabled.

1

Window x Event is enabled.

Bits 0, 1 – COMPEOx Comparator x Event Output Enable

These bits indicate whether the comparator x output can generate a peripheral event or not

ValueDescription
0

COMPx event generation is disabled.

1

COMPx event generation is enabled.