42.7.19 Compare and Capture Buffer

CCBUFy is copied into CCy at TCC update time.

Table 42-26. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CCBUFy
Offset: 0x70 + y*0x04 [y=0..1]
Reset: 0x00000000
Property: Write-Synchronized, Read-Synchronized

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CCBUF[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 CCBUF[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 15:0 – CCBUF[15:0] Channel Compare/Capture Buffer Value

These bits hold the value of the Channel y Compare/Capture Buffer Value register. The register serves as the buffer for the associated compare or capture registers (CCy). Accessing this register using the CPU or DMA will affect the corresponding STATUS.CCBUFVy status bit.