42.7.8 Debug Control

Table 42-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DBGCTRL
Offset: 0x1E
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
      FDDBD DBGRUN 
Access R/WR/W 
Reset 00 

Bit 2 – FDDBD Fault Detection on Debug Break Detection

This bit is not affected by software Reset and should not be changed by software while the TCC is enabled.

By default this bit is zero, and the on-chip debug (OCD) fault protection is disabled.

ValueDescription
0No faults are generated when TCC is halted in Debug mode.
1A non recoverable fault is generated and INTFLAG.DFS (INTFLAG<11>) flag is set when TCC is halted in Debug mode.

Bit 0 – DBGRUN Debug Running Mode

This bit is not affected by software Reset and should not be changed by software while the TCC is enabled.

ValueDescription
0The TCC is halted when the device is halted in Debug mode.
1The TCC continues normal operation when the device is halted in Debug mode.