16.6.2 Pre-Boot BROMC User Options Register
| Name: | FRCFGBROMC |
| Offset: | 0x3400 |
| Reset: | 0x0A00_3400 |
| Property: | R/W |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BCRCDIS | |||||||||
| Access | R | ||||||||
| Reset | 1 |
Bit 0 – BCRCDIS Boot ROM CRC Disable
| Value | Description |
|---|---|
| 0 | Boot ROM content is CRC verified by the ROM controller, status is reported to the DSU. On CRC failure, the controller blocks access to the ROM controller. |
| 1 | No CRC verification at Boot. |