16.6 Fuse Summary: ROMCFG
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x2FFF | Reserved | |||||||||
| 0x3000 | DAL | 7:0 | DAL_CPU[7:0] | |||||||
| 15:8 | DAL_CPU[15:8] | |||||||||
| 23:16 | DAL_CPU[23:16] | |||||||||
| 31:24 | DAL_CPU[31:24] | |||||||||
0x3004 ... 0x33FF | Reserved | |||||||||
| 0x3400 | FRCFGBROMC | 7:0 | BCRCDIS | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x3404 ... 0x3407 | Reserved | |||||||||
| 0x3408 | FRCFGMBIST | 7:0 | MOBB[1:0] | MOBH[1:0] | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||