16.6.1 Device Access Level Register
| Name: | DAL |
| Offset: | 0x3000 |
| Reset: | 0xFFFF_FF55 |
| Property: | Read Only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DAL_CPU[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DAL_CPU[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DAL_CPU[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DAL_CPU[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 31:0 – DAL_CPU[31:0] CPU Device Access Level
0xFFFF_FFFF = Un-programmed resolves to DAL0
0xFFFF_FF55 = DAL2
0xFFFF_55XX = DAL1
0xFF55_XXXX = DAL0
All other values = DAL0
Write Values (note, writes can be progressive):
To set DAL2 write 0xFFFF_FF55
To set DAL1 write 0xFFFF_55FF
To set DAL0 write 0xFF55_FFFF