16.7 Fuse Summary: USERCFG

OffsetNameBit Pos.76543210

0x00

...

0x07FF

Reserved         
0x0800BOOT_FLAG7:0 RAM_INIT_ENB BOOTMODEDICEDISPUFSTARTUPPUFRETRY 
15:8     PUFSCORE[2:0]
23:16        
31:24        

0x0804

...

0x0817

Reserved         
0x0818BOOT_GPIOSEL7:0GPIOPORTSEL[2:0] GPIOPINSEL[3:0]
15:8  FLTSLEWLIM[1:0]FLTODRAIN FLTPOLGPIOPORTSEL[3]
23:16        
31:24        

0x081C

...

0x082F

Reserved         
0x0830PAC_WRCTRL_H2PB07:0PERID[7:0]
15:8        
23:16KEY[7:0]
31:24        

0x0834

...

0x0847

Reserved         
0x0848PAC_WRCTRL_H2PB17:0PERID[7:0]
15:8        
23:16KEY[7:0]
31:24        

0x084C

...

0x085F

Reserved         
0x0860PAC_WRCTRL_H2PB27:0PERID[7:0]
15:8        
23:16KEY[7:0]
31:24        

0x0864

...

0x087B

Reserved         
0x087CFCW_CWP7:0  VSSWP1VSSWP0RCWPBC1WP BC1AWP
15:8        
23:16  VSSWPLOCK1VSSWPLOCK0RCWPLOCKBC1WPLOCK BC1AWPLOCK
31:24        
0x0880FCR_CRP7:0  VSSRP1VSSRP0RCRPBC1RP BC1ARP
15:8        
23:16  VSSRPLOCK1VSSRPLOCK0RCRPLOCKBC1RPLOCK BC1ARPLOCK
31:24        
0x0884ECCCTRL7:0 ECCUNLCKECCCTL[1:0]    
15:8SECCNT[7:0]
23:16        
31:24        
0x0888SUPC_BRCFGUSMOR_BOR7:0     HYST_TRIP_VDDIO[1:0]HYST_BOR_VDDIO
15:8     HYST_BOR_VDDREG  
23:16        
31:24        

0x088C

...

0x088F

Reserved         
0x0890SUPC_BRCFGUDSSMOR7:0     BOR_TRIP[1:0]BOR_HYST
15:8        
23:16        
31:24        

0x0894

...

0x0897

Reserved         
0x0898WDT_SETUP7:0ALWAYSONRUNSTDBY   WENENABLE 
15:8WINDOW[3:0]PER[3:0]
23:16    EWOFFSET[3:0]
31:24