33.2.6.5 ECC Control Bits

Table 33-5. ECC Control Bits
Error Correction ModeECCCTL[1:0]Write Value CTL[2:0]Read Values CTL[2:0]Operation
Bypass Mode2’b113’b000IgnoreQuad Write w/ ECC

Read w/o ECC Check

3’b111IgnoreSingle Write w/ Parity

Read w/o Parity Check

ECC Write Dynamic Read Mode2’b103’b000

3’b000

3’b001

3’b010

3’b100

Quad Write w/ ECC

Read w/ ECC

3’b111

3’b111

3’b110

3’b101

3’b011

Single Write Not Available

Read w/ Parity

Dynamic Mode2’b013’b000

3’b000

3’b001

3’b010

3’b100

Quad Write w/ ECC

Read w/ ECC

3’b111

3’b111

3’b110

3’b101

3’b011

Single Write w/ Parity

Read w/ Parity

ECC Strict Mode2’b003’b000IgnoreQuad Write w/ ECC

Read w/ ECC

N/AN/ASingle Write is not available

All reads use ECC.

Note: If switching modes, Single Writes in Bypass or Dynamic cause SEC and DED errors in ECC mode. It is highly recommend to select and use only one Error Correction Mode.