39.9 Thermal Specifications
| Symbol | Description | Typ. | Unit | Conditions | 
|---|---|---|---|---|
| θJA | Thermal Resistance Junction to Ambient | 60.0 | °C/W | 28-pin PDIP package (SP) | 
| 47.0 | °C/W | 28-pin SOIC package (SO) | ||
| 67.1 | °C/W | 28-pin SSOP package (SS) | ||
| 36.1 | °C/W | 32-pin VQFN package (RXB) | ||
| 58.8 | °C/W | 32-pin TQFP package (PT) | ||
| 33.7 | °C/W | 48-pin VQFN package (6LX) | ||
| 55.6 | °C/W | 48-pin TQFP package (PT) | ||
| 30.2 | °C/W | 64-pin VQFN package (MR) | ||
| 38.7 | °C/W | 64-pin TQFP package (PT) | ||
| TJMAX | Maximum Junction Temperature | — | — | Refer to the Absolute Maximum Ratings section | 
| 
                         Note: 
                             
                    
  | ||||