39.18 ADC
Operating Conditions:
                     
  | ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions | 
| NR | Resolution | — | — | 12 | bit | |
| EINL | Integral non-linearity error | -1.8 | 0.1 | 1.8 | LSb | |
| EDNL(1) | Differential non-linearity error | -1 | 0.1 | 1 | LSb | |
| EOFF | Offset error | -5 | 2.5 | 5 | LSb | |
| EGAIN | Gain error | -5 | 1.5 | 5 | LSb | |
| VADCREF * | ADC reference voltage | 1.024 | — | VDD | V | fCLK_ADC ≤ 500 kHz | 
| 1.8 | — | VDD | V | 125 kHz ≤ fADC_CLK ≤ 2 MHz | ||
| VAIN | Full-scale range | GND | — | VADCREF | V | |
| ZAIN | Recommended impedance of analog voltage source | — | 10 | — | kΩ | |
| RVREFA(2) | ADC voltage reference ladder impedance | — | 50 | — | kΩ | |
| 
                      VDD/10 divider accuracy (VDDDIV10 / VDDIO2DIV10)  | — | ±10 | — | % | Measured with ADC using on-chip internal reference | |
| 
                      ✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. Note: 
                         
                  
  | ||||||
Operating Conditions: 
  | ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions | 
| TCLK_ADC* | ADC clock period | 1 | — | 8 | μs | |
| tCNV | Conversion time | — | 13.5TCLK_ADC + 2TCLK_PER | — | ||
| fADC* | Sample rate | 8 | — | 130 | ksps | |
| tSENSE | Delay for changing MUXPOS to TEMP | — | 40 | — | μs | |
| tADC_INIT | ADC Initialization time | — | 6 | — | μs | |
| tADC_DACREF | ADC sampling time with DACREFn as input for MUXPOS | — | 30 | — | μs | |
| 
                      ✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production.  | ||||||