39.7 I/O Pins
| Symbol | Description | Min. | Typ.✝ | Max. | Units | Conditions | 
|---|---|---|---|---|---|---|
| Input Low Voltage | ||||||
| VIL | I/O PORT: | |||||
                            
  | — | — | 0.2 × VDD | V | INLVL = 0x00 | |
                            
  | — | — | < 0.8 | V | 
               VDD > 2.7V INLVL =   | |
| TWI PORT: | ||||||
                            
  | — | — | 0.3 × VDD | V | TWI CTRLA.INPUTLVL = 0x0 | |
                            
  | 0.8 | V | TWI CTRLA.INPUTLVL = 0x1 | |||
| RESET Pin | — | — | 0.2 × VDD | V | ||
| Input High Voltage | ||||||
| VIH | I/O PORT: | |||||
                            
  | 0.8 × VDD | — | — | V | INLVL = 0x00 | |
                            
  | — | > 2.0 | — | V | 
                             INLVL =  VDD > 2.7V  | |
| TWI PORT: | ||||||
                            
  | 0.7 × VDD | — | — | V | TWI CTRLA.INPUTLVL = 0x0 | |
                            
  | 1.35 | — | — | V | TWI CTRLA.INPUTLVL = 0x10°C ≤ TA ≤ +125°C, 2.5V ≤ VDD ≤ 5.5V  | |
| 1.45 | — | — | V | CTRLA.INPUTLVL = 0x10°C ≤ TA ≤ +125°C, 1.8V ≤ VDD ≤ 5.5V  | ||
| RESET Pin | 0.8 × VDD | — | — | V | ||
| Input Leakage Current(2) | ||||||
| IIL | I/O PORTS(3) | — | ±5 | ±125 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA= 85°C  | 
| — | ±5 | ±1000 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA = 125°C  | ||
| RESET Pin(4) * | — | ±50 | ±200 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA= 85°C  | |
| Pull-up Current | ||||||
| IPUR | 90 | 150 | 200 | μA | VDD = 3.0V, VPIN = GND | |
| Output Low Voltage | ||||||
| VOL | Standard I/O Ports | — | — | 0.6 | V | IOL = 10 mA, VDD = 3.0V | 
| Output High Voltage | ||||||
| VOH | Standard I/O Ports | VDD - 0.7 | — | — | V | IOH = 6 mA, VDD = 3.0V | 
| I/O Slew Rate | ||||||
| tSR | Rising slew rate | — | 22 | — | ns | PORTCTRL.SRL = 0x00 | 
| Rising slew rate | — | 45 | — | ns | PORTCTRL.SRL = 0x01 | |
| Falling slew rate | — | 30 | — | ns | PORTCTRL.SRL = 0x01 | |
| Falling slew rate | — | 16 | — | ns | PORTCTRL.SRL = 0x00 | |
| Pin Capacitance | ||||||
| CIO | OPAMP output | — | 9 | — | pF | |
| VREFpin | — | 7 | — | pF | ||
| XTAL pins | — | 4 | — | pF | ||
| Other pins | — | 4 | — | pF | ||
| 
                             ✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. Note: 
                                 
                        
  | ||||||