39.4 Supply Voltage
| Symbol | Min. | Typ. ✝ | Max. | Units | Conditions | 
|---|---|---|---|---|---|
| Supply Voltage(1) | |||||
| VDD | 
                             1.8  | — | 
                             5.5  | 
                             V  | |
| VDDIO2 | 
                             1.62  | — | 
                             5.5  | 
                             V  | |
| Slew Rate | — | — | 0.25 | V/µs | 1.8V ≤ VDD ≤ 5.5V | 
| RAM Data Retention(2) | |||||
| VDR | 
                             1.7  | 
                             —  | 
                             —  | 
                             V  | Device in Power-Down mode | 
| Power-on Reset Release Voltage(4) | |||||
| VPOR | 
                             —  | 
                             1.6  | 
                             1.8  | 
                             V  | BOD disabled(3) | 
| tPOR | 
                             —  | 
                             1  | 
                             —  | 
                             μs  | BOD disabled(3) | 
| Power-on Reset Re-Arm Voltage(4) | |||||
| VPORR | 
                             —  | 1.25 | 
                             —  | 
                             V  | BOD disabled(3) | 
| tPORR | 
                             —  | 
                             2.7  | 
                             —  | 
                             μs  | BOD disabled(3) | 
| VDD Rise Rate to Ensure Internal Power-on Reset Signal(4) | |||||
| SVDD * | 0.05 | 
                             —  | 
                             —  | V/ms | BOD disabled(3) | 
| 
                             ✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. Note: 
                                 
                        
  | |||||
Note: 
                
- When POR is low, the device is held in Reset