39.14 USART
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Condition | 
|---|---|---|---|---|---|---|
| fSCK * | SCK clock frequency | — | — | fCLK_PER / 2 | MHz | |
| TSCK * | SCK period | 2 × TCLK_PER | — | — | ns | |
| tSCKW | SCK high/low width | — | 0.5 × TSCK | — | ns | |
| tMIS | MISO setup to SCK | — | TCLK_PER | — | ns | |
| tMIH | MISO hold after SCK | — | 0 | — | ns | |
| tMOS | MOSI setup to SCK | — | 0.5 × TSCK | — | ns | |
| tMOH | MOSI hold after SCK | — | 0.5 × TSCK | — | ns | |
| 
               ✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production.  | ||||||