39.5 Power Consumption
Operating Conditions:
  | |||||||
|---|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ.✝ | Max. 85°C | Max. 125°C | Units | Conditions | 
| IDD | Active power consumption | — | 4.4 | 6 | 6 | mA | OSCHF = 24 MHz | 
| — | 1.0 | 1.5 | 1.5 | mA | OSCHF = 4 MHz | ||
| — | 6.3 | 19 | 42 | μA | OSC32K = 32.768 kHz | ||
| — | 4.2 | 5.5 | 5.5 | mA | EXTCLK = 24 MHz | ||
| — | 0.85 | 1.3 | 1.3 | mA | EXTCLK = 4 MHz | ||
| — | 9.0 | — | — | μA | XOSC32K = 32.768 kHz (High Power) | ||
| — | 7.5 | — | — | μA | XOSC32K = 32.768 kHz (Low Power) | ||
| IDD_IDLE | Idle power consumption | — | 2.2 | 3 | 3 | mA | OSCHF = 24 MHz | 
| — | 590 | 850 | 850 | μA | OSCHF = 4 MHz | ||
| — | 3.5 | 19 | 40 | μA | OSC32K = 32.768 kHz | ||
| — | 1.9 | 2.5 | 2.5 | mA | EXTCLK = 24 MHz | ||
| — | 450 | 800 | 800 | μA | EXTCLK = 4 MHz | ||
| — | 7.5 | — | — | μA | 
                             XOSC32K = 32.768 kHz  | ||
| — | 6.0 | — | — | μA | 
                             XOSC32K = 32.768 kHz  | ||
| IDD_BASE(1) | Minimum power consumption in different sleep modes | — | 0.65 | 9 | 32 | µA | 
                             Power-Down or Standby mode, all peripherals disabled  | 
| — | 170 | 250 | 250 | µA | 
                             Power-Down mode, all peripherals disabled  | ||
| — | 0.8 | 6.8 | 15 | µA | 
                             Power-Down mode  | ||
| IRST | Reset power consumption | — | 170 | — | — | μA | RESET pulled to GND | 
| 
                             ✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. Note: 
                                 
                        
  | |||||||