3.4 Reset Structure
(Ask a Question)The reset structure of the design is shown in following figure. The Reset inputs are synchronized externally with the module clock before connecting to the concerned module.
The reset structure of the design is shown in following figure. The Reset inputs are synchronized externally with the module clock before connecting to the concerned module.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.