7.7.11 PIR0
Note:
- The External Interrupt INT pin is selected by INTPPS.
- The IOCIF bit is the logical OR of all the IOCAF-IOCEF flags. Therefore, to clear the IOCIF flag, application firmware must clear all of the lower level IOCAF-IOCEF register bits.
Note: Interrupt flag bits are set when an Interrupt condition occurs,
regardless of the state of its corresponding enable bit or the
Global Enable bit. User software must ensure the appropriate
interrupt flag bits are clear prior to enabling an interrupt. This
feature allows for software polling.
| Name: | PIR0 |
| Offset: | 0x70C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR0IF | IOCIF | INTF | |||||||
| Access | R/W/HS | RO | R/W/HS | ||||||
| Reset | 0 | 0 | 0 |
Bit 5 – TMR0IF Timer0 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
TMR0 register has overflowed (must be cleared by software) |
0 |
TMR0 register has not overflowed |
Bit 4 – IOCIF Interrupt-on-Change Flag bit(2)
| Value | Description |
|---|---|
1 |
One or more of the IOCAF-IOCEF register bits are currently set, indicating an enabled edge was detected by the IOC module. |
0 |
None of the IOCAF-IOCEF register bits are currently set |
Bit 0 – INTF External Interrupt Flag bit(1)
| Value | Description |
|---|---|
1 |
External Interrupt has occurred |
0 |
External Interrupt has not occurred |