7.7.3 PIE1

Peripheral Interrupt Enable Register 1

Note: Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1-PIE8.
Name: PIE1
Offset: 0x717

Bit 76543210 
 OSFIECSWIE    ADTIEADIE 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – OSFIE Oscillator Fail Interrupt Enable bit

ValueDescription
1 Enabled
0 Disabled

Bit 6 – CSWIE Clock-Switch Interrupt Enable bit

ValueDescription
1 Enabled
0 Disabled

Bit 1 – ADTIE ADC Threshold Interrupt Enable bit

ValueDescription
1 Enabled
0 Disabled

Bit 0 – ADIE ADC Interrupt Enable bit

ValueDescription
1 Enabled
0 Disabled
Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1-PIE8.