44.4.15 Capture/Compare/PWM Requirements (CCP)

Table 44-20. 

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CC01*TCCLCCPx Input Low Time0.5TCY+20——nsNo Prescaler
CC01A*20——nsWith Prescaler
CC02*TCCHCCPx Input High Time0.5TCY+20——nsNo Prescaler
CC02A*20——nsWith Prescaler
CC03*TCCPCCPx Input Period(3TCY+40)/N——nsN = Prescale value

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated.

* These parameters are characterized but not tested.

Figure 44-12. Capture/Compare/PWM Timings (CCP)
Note: Refer to Figure 44-3 for load conditions.