44.4.7 Analog-to-Digital Converter (ADC) Conversion Timing Specifications

Table 44-13. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
AD20TADADC Clock Period0.5—9μsUsing FOSC as the ADC clock source
AD20A—2—μsUsing ADCRC as the ADC clock source
AD21*TCNVConversion Time—14TAD+2TCY—TADUsing FOSC as the ADC clock source
AD21A*—16TAD+2TCY—TADUsing ADCRC as the ADC clock source
AD22*THCDSample-and-Hold Capacitor Disconnect Time—2TAD+1TCY—TADUsing FOSC as the ADC clock source
AD22A*—3TAD+2TCY—TADUsing ADCRC as the ADC clock source

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated.

* These parameters are characterized but not tested.

Figure 44-9. ADC Conversion Timing (ADC Clock FOSC-Based)
Figure 44-10. ADC Conversion Timing (ADC Clock from ADCRC)
Note:
  1. If the ADC clock source is selected as ADCRC, a time of TCY is added before the ADC clock starts. This allows the SLEEP instruction to be executed.