44.4.6 Analog-to-Digital Converter (ADC) Accuracy Specifications

Table 44-12. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C, TAD = 1 μs, FOSC ≤ 8 MHz, ADCVREF = VDD/VSS, Differential Mode

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
AD01NRResolution——12bit
AD02*EILIntegral Nonlinearity Error-6.0±0.5+6.0LSbADCREF+ = 3.0V,

ADCREF- = 0V

AD03EDLDifferential Nonlinearity Error-1.0±0.5+2.5LSbADCREF+ = 3.0V,

ADCREF- = 0V

AD04EOFFOffset Error-11.53.0+11.5LSbADCREF+ = 3.0V,

ADCREF- = 0V

AD05EGNGain Error-4.0±1.0+4.0LSbADCREF+ = 3.0V,

ADCREF- = 0V

AD06*VADREFADC Reference Voltage (ADREF+ - ADREF-)1.8—VDDV
AD07*VAINFull-Scale RangeADREF-—ADREF+V
AD08*ZAINRecommended Impedance of Analog Voltage Source—1.0—kΩ
AD09*RVREFADC Voltage Reference Ladder Impedance(2)—50—kΩ
AD10*EABSAbsolute Error(1)

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated.

* These parameters are characterized but not tested.

Note:
  1. Total Absolute Error is the sum of the offset, gain and integral nonlinearity (INL) errors.
  2. This is the impedance seen by the VREF pads when the external reference pads are selected.