44.4.8 Operational Amplifier Specifications

Table 44-14. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, VCM = 1.5V, CLOAD = 50pF, Unity-Gain mode

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
Operating Conditions
OPA01VDDSupply Voltage Range2.0—VDDMAXV
OPA02VINInput Voltage Range-0.3—VDD + 0.3VCPON = 1
OPA02A-0.3—VDD - 0.7VCPON = 0
OPA03*TONTurn-on Time—1.3—μs
Input Offset
OPA05VOSInput Offset-7±17mVVCM = VDD/2, VDD = 3.0V, T = 25°C
OPA06*VCALCalibration Step—0.5—mV
OPA07*ΔVOS/ΔTADrift with Temperature-20—20μV/°C
OPA08*CMRRCommon-Mode Rejection Ratio—78—dB
OPA09*PSRRPower Supply Rejection Ratio—70—dB0.1 - 1.0 kHz frequency range
Gain
OPA10*AOLOpen-Loop Gain—74—dB
OPA11ACLGain Accuracy with Internal Resistor Ladder—1.07—V/VGSEL = 'b000
OPA11A—1.15—V/VGSEL = 'b001
OPA11B—1.34—V/VGSEL = 'b010
OPA11C—2.01—V/VGSEL = 'b011
OPA11D—2.67—V/VGSEL = 'b100
OPA11E—4.00—V/VGSEL = 'b101
OPA11F—7.97—V/VGSEL = 'b110
OPA11G—15.81—V/VGSEL = 'b111
Output
OPA12VOOutput Voltage Swing0.1—VDD - 0.1VILOAD = ±1 mA(1)
OPA13*ISCShort-Circuit Sourcing Current—-25—mA
OPA13A*Short-Circuit Sinking Current—30—mA
AC Response
OPA14*GBWPGain Bandwidth Product—5.5—MHz
OPA15*SRRISESlew Rate, Rise—2.5—V/μs
OPA16*SRFALLSlew Rate, Fall—2.8—V/μs
OPA17*PMPhase Margin—88—Degrees
Noise
OPA18*EniInput Noise Voltage—180—μVPPƒ = 0.1 - 10 Hz
OPA19*eniInput Noise Voltage Density—100—nV/√(Hz)ƒ= 1 kHz
Resistor Ladder
OPA20*RLADResistor Ladder Unit Resistance(2)—4—kΩ

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated.

* These parameters are characterized but not tested.

Note:
  1. Output swing depends on load.
  2. Internal resistor ladder consists of multiple unit resistors 'R'.