44.4.17 EUSART Synchronous Receive Requirements

Table 44-22. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
US125TDTV2CKL

SYNC RCV (Host and Client)

Data-setup before CK ↓ (DT hold time)

—10—ns
US126TCKL2DTLData-hold after CK ↓ (DT hold time)—15—ns
† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.
Figure 44-14. EUSART Synchronous Receive (Host/Client) Timing
Note: Refer to Figure 44-3 for load conditions.