44.4.3 PLL Specifications

Table 44-9. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
PLL01FPLLINPLL Input Frequency Range4—8MHz
PLL02FPLLOUTPLL Output Frequency Range(1)16—32MHz
PLL03*FPLLSTPLL Lock Time—200—μs
PLL04*FPLLJITPLL Output Frequency Stability-0.25—0.25%

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated.

* These parameters are characterized but not tested.

Note:
  1. The output frequency of the PLL must meet the FOSC requirements listed in Parameter D002.