44.4.11 Zero-Cross Detect (ZCD) Specifications

Table 44-16. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
ZC01VPINZCVoltage on Zero-Cross Pin—0.6—V
ZC02*IZCD_MAXMaximum source or sink current-600—600μA
ZC03*TRESPHResponse Time, Rising Edge—1—μs
TRESPLResponse Time, Falling Edge—1—μs
ZC04*FINInput Frequency—601000Hz

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated.

* These parameters are characterized but not tested.